Publish your products
Inodoro a pared TEMPO tanque bajo, blanco
Inodoro a pared TEMPO tanque bajo, blanco

    Inodoro a pared TEMPO tanque bajo, blanco

    Tempo Floor Standing WC bowl, Short Projection, Wash-down, Horizontal Outlet, Boxed, White

    Specification
    • Tempo Floor Standing WC bowl with Short Projection, Wash-down and Horizontal Outlet, Boxed, White

    Technical specification
    • Unique ref.T3281
    • Product familySanitary
    • Product groupWC pans
    • TypeObject (single object)
    • Date of publishing2017-05-15
    • Edition number1
    • Height (mm)401
    • Width (mm)360
    • Depth (mm)600
    Links
    Related
    • Material mainVitreous china
    • Weight Net (Kg)27.53
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_93_94
    • Uniclass 2015 DescriptionWC pans

    Region availability

    Europe
    Bulgaria
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit