Publish your products
DEA WH BOWL AB INCL NC SEAT WHITE
DEA WH BOWL AB INCL NC SEAT WHITE

    DEA WH BOWL AB INCL NC SEAT WHITE

    Dea Wall mounted WC Bowl - Aquablade, Wash-down, Seat & Cover-Metal Hinges, Boxed, White

    Specification
    • Dea Wall mounted WC Bowl with Aquablade technology, Wash-down and Seat & Cover-Metal Hinges, Boxed, White

    Technical specification
    • Unique ref.T3487
    • Product familySanitary
    • Product groupWC pans
    • TypeObject (single object)
    • Date of publishing2017-06-23
    • Edition number1
    • Height (mm)396
    • Width (mm)366
    • Depth (mm)550
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)22
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_93_94
    • Uniclass 2015 DescriptionWC pans
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit