Publish your products
EUROVIT wall mounted bowl 355x520mm, washout
EUROVIT wall mounted bowl 355x520mm, washout

    EUROVIT wall mounted bowl 355x520mm, washout

    EUROVIT wall mounted bowl 355x520mm, washout
    Specification
    • EUROVIT wall mounted bowl 355x520mm, washout
    Technical specification
    • Unique ref.V3403
    • Product familyEUROVIT PLUS
    • Product groupBowl
    • TypeObject (single object)
    • Date of publishing2018-06-14
    • Edition number1
    • Height (mm)370
    • Width (mm)355
    • Depth (mm)520
    Related
    • Material mainCeramics
    • Weight Net (Kg)18
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal

    Region availability

    Europe
    Germany
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit