Publish your products
Luma 5.1K

Luma 5.1K

Armchair, fully upholstered with button detail. Beech frame.
This product has an extended lead time.

Specification

Technical specification
  • Unique ref.luma-5-1K
  • Product familySandler
  • Product groupMontbel Collection
  • TypeObject (single object)
  • Date of publishing2024-07-31
  • Edition number1
  • Height (inches)35.8
  • Width (inches)25.6
  • Depth (inches)26.4
Related
  • Material mainUpholstery
  • Material secondaryBeech
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Lbs)26.46
Classification
  • BIMobject CategoryFurniture - Easy Chairs
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • CSI MasterFormat 2014 Code12 54 00
  • CSI MasterFormat 2014 TitleHospitality Furniture
  • OmniClass Number23-21 23 13 11
  • OmniClass TitleResidential Chairs
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit