Publish your products
iN199 Neuron Slim Design Commercial Tankless System

iN199 Neuron Slim Design Commercial Tankless System

The NEW iN199 Neuron

The latest addition to the Neuron line was specifically designed to be drop-in ready for all tankless water heaters using Natural Gas or Propane that utilize a 120-gallon tank. Intellihot's iN199 will save commercial properties up to 40% per year on their energy bills and reduce greenhouse gas emissions by 40%. The iN199 is the perfect tankless solution for commercial properties that want reliable hot water at an affordable price with no tank to maintain.

System installation is faster, easier, and less expensive than traditional tank-type water heaters.

iN199 Features:

  • 199,950 BTU/hr.
  • Flexible-Floating Design, stress-relieving and thermal shock resistant
  • Multi-Unit - Masterless cascading with common venting
  • Gas Pressures - Operates on gas pressure range of 2.5"- 14" w.c.
  • 7" Color Touch Screen - access to real-time critical data, troubleshooting, parts wear and more
  • Direct Cell-LTE Connectivity (Monitored 24/7 for FREE for 2 Years)
  • Designed and Built in the U.S.
  • Quick ship from our factory to your warehouse or job site!
  • Weight: 266lbs.

Additional Features

Gas Pressure Sensor – Address site gas installation issues

Water Pressure Sensor – Eliminate pump startup failures

Pump controlled by Control Board – Automatic pump control

Control Board OTA – With software backup

Intelligent Series touchscreen Display – Increased memory for screens

Smart Faults/Alerts – The software will identify the most likely cause

Specification
  • Type: Indoor, Floor Mounted, On-Demand Water Heater

    Fuel: Preset for NG / LP convertible without additional parts

    Minimum Input (BTU/hr): 30,000

    Maximum Input (BTU/hr): 199,950

    Maximum Output (BTU/hr): 191,950

    Thermal Efficiency: 96%

    Turn Down Ratio (TDR): 7:1

    Water Inlet / Outlet Connections: 1-1/2” NPT

    Gas Inlet Connection: 3/4” NPT

    Condensate Drain Connection: 3/4” NPT panel mount

    Maximum Condensate Flow Rate (GPH): 3.6

    Unit Dimensions H X W X D (Inches): 67.5 X 20 X 20 (15 CU. FT)

    Service Clearances: 4" on the back, 6” on the top, 21" on the front, and 6” on the sides

    Unit Weight (LBS): 266 LBS

    Shipping Crate Dimensions H X W X D / Weight: 85 X 29.5 X 27 (Inches) / 366 (LBS)

    Venting Type: Direct Vent (2 pipe - intake & exhaust), Power Vent (1 pipe - exhaust only, room air)

    Venting Materials (USA): Sch. 40 PVC, Sch. 80 CPVC, Polypropylene, Stainless Steel

    Venting Materials (Canada): Type BH Gas Vent Classes: II A (PVC), II B (CPVC), II C (Polypropylene), I (AL 29-4C SS)

    Vent Size (Diameter): 3” Ø

    Max Vent Length - Single Pipe / Power Vent*: 195 FT

    Max Vent Length - Two Pipe / Direct Vent*: 95 FT

    * Venting Note: From the maximum lengths above, deduct 5 ft. per 90° elbow and 2 ft. per 45° elbow

    Ignition: Electronic Spark Ignition

    Temperature Range: 100°F – 190°F

    Temperature Stability: +/- 4°F (During Demand)

    Installation Location Ambient Temperature: 40°F – 130°F

    Safety: Flame Rod, Thermal Fuse, Overheat Prevention Device, Fan Speed Monitor, Flue Temperature Monitor, Blocked Vent Detector, Dual Flame Sensing

    Water Pressure Min / Max (PSIG): 30 / 160

    NG/LP - Min. Dynamic Gas Pressure (Full Fire): 2.5” WC (set Gas regulator to 8” WC for NG 11” WC for LP)

    NG/LP - Maximum Static Gas Pressure: 14” WC (set Gas regulator to 8” WC for NG 11” WC for LP)

    Gas Regulator Pressure Set To: 8” WC for NG, 11” WC for LP

    Electrical: 120V AC, 60 Hz

    Power Consumption: Max 9 Amps, 10W (Standby)

    Internal Water Volume (gallons): 1

Technical specification
  • Unique ref.iN199
  • Product familyNeuron
  • Product groupCommercial Tankless System - Free Standing Slim Design
  • TypeObject (single object)
  • Date of publishing2021-12-14
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • IFC classificationHeat Exchanger
  • ETIM CodeEC000392
  • ETIM NameInstantaneous water heater
  • UNSPSC nameCommercial water heaters
  • UNSPSC code40101826
  • Uniclass 2015 CodePr_60_60_96
  • Uniclass 2015 DescriptionWater heaters
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-31 29 11
  • OmniClass TitleInstantaneous Hot Water Heaters
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America South America
Anguilla
Guyana
Antigua and Barbuda
Suriname
Aruba
Barbados
Belize
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Cuba
Curaçao
Dominica
Dominican Republic
Grenada
Guadeloupe
Haiti
Jamaica
Martinique
Montserrat
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States