Publish your products
iE1 Electron Series Tankless Heat Pump Water Heater

iE1 Electron Series Tankless Heat Pump Water Heater

THE WORLD'S FIRST TANKLESS HEAT PUMP WATER HEATER

Intellihot offers the best electric water heating system that is healthy and sustainable. Redundancy and connectivity support mission-critical hot water needs.

Our Electron series is the industry’s first electric tankless heat pump water heater for commercial use, which runs on electricity and heats water from energy stored in a thermal battery. It produces clean, healthy, and efficient hot water without storage while providing the utmost reliability.

iE1 is fully electric and uses a CO2 based refrigerant with a Global Warming Potential (GWP) of 1.

Specification
  • iE1 Key Features:

    • No storage, tankless, heats on-demand
    • Uses CO2, GWP of 1
    • Suitable for high-pressure multistory buildings
    • Handles tough hard water scale
    • Produces water up to 170°F
    • Cellular connectivity with 24/7 factory monitoring
    • Automatic software update over the air
    • Grid enabled (CTA-2045)
    • Wirelessly cascade over Bluetooth up to 4 units
    • Can be installed indoors or outdoors
    • Compact and lightweight
Technical specification
  • Unique ref.ie1-electron-series-tankless-heat-pump-water-heater
  • Product familyi Series
  • Product groupElectron
  • TypeObject (single object)
  • Date of publishing2023-03-09
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • IFC classificationHeat Exchanger
  • ETIM CodeEC000392
  • ETIM NameInstantaneous water heater
  • UNSPSC nameCommercial water heaters
  • UNSPSC code40101826
  • Uniclass 2015 CodePr_60_60_96
  • Uniclass 2015 DescriptionWater heaters
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-31 29 11
  • OmniClass TitleInstantaneous Hot Water Heaters
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America South America
Anguilla
Guyana
Antigua and Barbuda
Suriname
Aruba
Barbados
Belize
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Cuba
Curaçao
Dominica
Dominican Republic
Grenada
Guadeloupe
Haiti
Jamaica
Martinique
Montserrat
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit