Publish your products
Interpon D2525 Anodic Mid Bronze

Interpon D2525 Anodic Mid Bronze

Interpon D2525 is an Ultra Durability Polyester powder coat designed especially for a wide range of architectural end-use applications. Interpon D2525 can be used on aluminium, steel, galvanized steel and other metal substrates, In conjunction with the appropriate preparation and finishing system, outlined by Interpon Powder Coatings Australia. Interpon D2525 will offer a top coat performance warranty that exceeds AS3715 and meets or exceeds the exterior performance of AAMA2604.

For Aluminium: Interpon D2525 will offer a 25 year film integrity and 15 year colour and gloss retention warranty.

For Steel and Galvanized Steel: Interpon D2525 will offer a 15 year film integrity and 15 year colour and gloss retention warranty.

For further information, contact Interpon Powder Coatings Australia on 1800 630 516.

Specification
  • Coating:Interpon D2525

    Description: Ultra Durability Polyester Powder Coat

    Preparation: As Per Interpon Approved Applicator Guidelines*

    Application: Electrostatic Deposition

    Cure: As Per Interpon D2525 Technical Data Sheet

    DFT: Min 60 microns (C1-C3 ) For Coastal or Industrial Applications (C4, C5-M,C5-I) Min. 70 microns

    *Allcomponents must be prepared and applied in accordance with the preparationrecommendations of Interpon Powder Coatings Australia and applied by anInterpon D Gold or Platinum Approved Powder Coater.

    Perforated Panel Note: For perforated and expanded metal panels and cladding there are
    specific preparation and application recommendations.

    For further Information,
    contact Interpon Powder Coatings Australia on 1800 630 516.

    .

Technical specification
  • Unique ref.YY294A
  • Product familyPowder Coatings
  • Product groupInterpon D2525 Ultra Durable Powder Coat
  • TypeBuilding Materials
  • Date of publishing2018-03-04
  • Edition number1
  • Depth (mm)1
Related
  • Designed inAustralia
  • Manufactured inAustralia
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
  • IFC classificationCovering
  • UNSPSC nameFinishing materials and products
  • UNSPSC code301519
  • Uniclass 2015 CodePr_35_31_68_66
  • Uniclass 2015 DescriptionPowder coatings
  • OmniClass Number23-15 21 00
  • OmniClass TitleSurface Applied Coatings

Region availability

Oceania
Australia
New Zealand
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit