Publish your products
Fluted Split Panels Column Wrap
Fluted Split Panels Column Wrap

    Fluted Split Panels Column Wrap

    Transform structural posts into elegant, architecturally detailed columns with INTEX Millwork Solutions Cellular PVC Column Wraps. Designed for easy retrofitting over wood, steel, or aluminum support posts, INTEX Column Wraps deliver the classic look of traditional wood millwork without the ongoing maintenance, rotting, splitting, or insect damage.

    Fabricated from high-density cellular PVC, these column wraps provide superior durability, moisture resistance, and extreme weather endurance—making them an ideal choice for porch posts, porticos, outdoor living areas, and commercial facades.

    Key Features & Benefits

    • Cellular PVC Construction: Will not rot, warp, chip, peel, or absorb moisture, making it ideal for ground contact and harsh coastal environments.
    • Easy Installation: Two- or four-piece interlocking snap/mitered joint designs allow fast, seam-free installation around existing structural support posts.
    • Architectural Accuracy: Crisp edge details and clean lines mirror classic historic and modern trim profiles.
    • Low Maintenance: Never requires painting for protection, but can be easily painted with 100% acrylic latex paint (LRV 55 or higher) to match any design palette.
    • Versatile Profiles: Available in non-tapered square, tapered, fluted, recessed panel, and raised panel architectural styles.
    • Complete Trim Kits: Optional capital and base trim options (including Crown, Bed, and Astragal details) allow complete customization.
    Technical specification
    • Unique ref.fluted-split-panels-column-wrap
    • Product familyNewels & Column Wraps
    • Product groupColumns
    • TypeObject (single object)
    • Date of publishing2026-08-14
    • Edition number1
    Related
    • Material mainPVC
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Columns
    • CSI MasterFormat 2014 Code06 44 39
    • CSI MasterFormat 2014 TitleWood Posts and Columns
    • OmniClass Number23-13 35 11 13 11
    • OmniClass TitleColumns

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States