Publish your products
Liberty Plain Square Baluster
Liberty Plain Square Baluster
Liberty Plain Square Baluster
Liberty Plain Square Baluster

    Liberty Plain Square Baluster

    Product Overview

    The INTEX Liberty Extruded Railing System features a clean, traditional bread-loaf top rail profile designed for timeless appeal and comfortable hand contact. Built with 100% extruded cellular PVC surrounding a heavy-duty internal aluminum core, Liberty delivers commercial-grade strength alongside the classic look of milled wood. Highly resistant to rotting, warping, splitting, and weather wear, it offers a durable, low-maintenance solution for high-end residential porches, commercial balconies, and multi-family developments.

    Key Features & Benefits

    • Classic Bread-Loaf Profile: Timeless top rail contour delivers comfortable grip ergonomics and traditional architectural styling.
    • Aluminum Core Strength: Reinforced with an internal heavy-duty aluminum channel for exceptional structural stability and long-span performance.
    • Cellular PVC Durability: High-density exterior shell will not rot, chip, peel, split, or absorb moisture—ideal for harsh coastal or wet environments.
    • Concealed Fastening: Utilizes hidden 300-series stainless steel brackets for a clean, screw-free presentation that avoids rust stains.
    • Multiple Infill Options: Integrates seamlessly with standard cellular PVC square balusters, glass balusters, cable infill, or custom panel layouts.
    • Paint Ready Finish: Comes in a clean white matte finish that requires no paint, but is fully paintable with 100% acrylic latex paint (LRV ≥ 55).

    Applications

    • High-End Residential Porches & Decks
    • Commercial & Multi-Family Balconies
    • Waterfront & High-Moisture Coastal Properties
    • Historic Renovations & Traditional Neighborhood Developments
    Specification
    • Technical Specifications

      • Manufacturer: INTEX Millwork Solutions
      • Series: Liberty Extruded Rail System (RS25 Series)
      • Material Composition: Extruded Cellular PVC with Heavy-Duty Internal Aluminum Reinforcement Core
      • Top Rail Profile: Classic Bread-Loaf Profile (approx. 2-3/4" x 3")
      • System Heights: Standard 36" and 42" finished railing heights
      • Section Lengths: Standard 6', 8', and 10' level and stair section kits
      • Standard Infill: 1-1/2" Solid Square Edge Cellular PVC Balusters
      • Fasteners & Hardware: Concealed 300-series stainless steel hardware with crush blocks
      • Finish / Color: Factory White Matte Finish (Paintable with 100% Acrylic Latex, Light Reflective Value / LRV ≥ 55)
      • Code Compliance: Meets International Building Code (IBC) and International Residential Code (IRC) guardrail requirements
    Technical specification
    • Unique ref.liberty-plain-square-baluster-wrap
    • Product familyRailing Systems
    • Product groupBalusters
    • TypeObject (single object)
    • Date of publishing2026-08-14
    • Edition number1
    Related
    • Material mainPVC
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Railing
    • CSI MasterFormat 2014 Code06 63 00
    • CSI MasterFormat 2014 TitlePlastic Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States