Publish your products
STD 1H MORTISE PANIC DEVICE
STD 1H MORTISE PANIC DEVICE
STD 1H MORTISE PANIC DEVICE
STD 1H MORTISE PANIC DEVICE
STD 1H MORTISE PANIC DEVICE
STD 1H MORTISE PANIC DEVICE

    STD 1H MORTISE PANIC DEVICE

    Inther STD panic bar for mortising into emergency doors. This panic bar has undergone rigorous testing for certification, withstanding 200,000 door opening and closing cycles and meeting fire resistance standards. This panic bar model is designed for flush mounting on the active leaf, using a classic bar-push system. It has a 9-millimetre neck, is non-hand-specific and requires a mortise lock fitted in the door. Available in four different finishes: 304 stainless steel, silver, black-red, black-green.
    Specification
    • Mortise panic exit device designed for emergency exit doors, suitable for installation on active door leaves. This model has been tested under demanding conditions, achieving 200,000 opening and closing cycles and ensuring fire resistance performance.The device features a classic push bar system, designed for rebated (mortise) installation within the door leaf. It requires a mortise lock and includes a 9 mm follower (square spindle). The design does not incorporate a handle, operating exclusively through the push bar mechanism.Fully compliant with EN 1125 standards for panic exit devices. Available finishes: Stainless Steel 304, Silver, Black-Green, and Black-Red.
    Technical specification
    • Unique ref.std-1h-embutir
    • Product familyPANIC DEVICES
    • Product groupPANIC DEVICES-STD
    • TypeObject (single object)
    • Date of publishing2026-05-26
    • Edition number1
    Classification
    • BIMobject CategoryDoors - Accessories