This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

STUDOR® Mini-Vent™

Unique ref.: aa-mini-vent
Brand: IPS Corporation
Product family: General Pipework and Ductwork Products
Product group: Studor®
Date of publishing: 2016-03-14
Edition number: 1
Type: Object (single object)
Download (6)
The unique design of the STUDOR® MINI-VENT® provides plumbing ventilation to prevent the loss of water seals in traps without the need for costly roof penetration and vent piping.
Can be used as an individual, branch, circuit or stack vent
Fits 1 1/2" and 2" pipe sizes
Will vent up to 160 DFUs on a branch
Will vent up to 24 DFUs on stack
Expands architectural design limits
Reduces the number of fire-stopping applications
Exclusive vermin protection system
Limited lifetime warranty for replacement of defective valves
Residential or Commercial Use
ANSI/ASSE 1051, ANSI/ASSE 1050, NSF 14, Warnock Hersey


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Plumbing - Pipes
Uniclass 1.4 Code: L7313
Uniclass 1.4 Description: Sanitary above ground pipes and fittings
Uniclass 2.0 Code: SS-35-65-70-75
Uniclass 2.0 Description: Sanitary Accessory Systems
Uniclass 2015 Code: Ss_40_15_75_75
Uniclass 2015 Description: Sanitary accessory systems
CSI MasterFormat 2014 Code: 22 13 16
CSI MasterFormat 2014 Title: Sanitary Waste and Vent Piping
OmniClass Number: 23-31 00 00
OmniClass Title: Plumbing Specific Products and Equipment
CSI UniFormat II Code: D2090
CSI UniFormat II Title: Other Plumbing Systems
This product is available in:
North America
  • Canada
  • Mexico
  • Puerto Rico
  • United States
Oceania
  • Australia
  • New Zealand

BIMobject SEEK Properties

Plumbing - Pipes

Name Value
Material ABS ; PVC

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material ABS ; PVC

IPS Corporation

Properties

Name Value
Pipe Size 1-1/2"|2"

BIMobject®