Unique ref.: | washing-machine-outlet-box-b-series |
---|---|
Brand: | IPS Corporation |
Product family: | Laundry Equipment |
Product group: | Guy Gray |
Date of publishing: | 2016-03-14 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.ipscorp.com/plumbing/guygray/galvanized/galv_washingmachine |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/ipscorporation/product/washing-machine-outlet-box-b-series
Material main: | |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Electronics - Appliances |
---|---|
Uniclass 1.4 Code: | L7313 |
Uniclass 1.4 Description: | Sanitary above ground pipes and fittings |
Uniclass 2.0 Code: | SS-35-65-70-75 |
Uniclass 2.0 Description: | Sanitary Accessory Systems |
Uniclass 2015 Code: | Ss_40_15_75_75 |
Uniclass 2015 Description: | Sanitary accessory systems |
CSI MasterFormat 2014 Code: | 22 13 16 |
CSI MasterFormat 2014 Title: | Sanitary Waste and Vent Piping |
OmniClass Number: | 23-31 00 00 |
OmniClass Title: | Plumbing Specific Products and Equipment |
CSI UniFormat II Code: | D2090 |
CSI UniFormat II Title: | Other Plumbing Systems |
Name | Value |
---|---|
Material | Galvanized Steel |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Galvanized Steel |
BIMobject®