Publish your products
CZ  Vacuum Insulated Panels - Vacuum panel composed of a fiberglass core and a special fiberglass fabric coating.
CZ  Vacuum Insulated Panels - Vacuum panel composed of a fiberglass core and a special fiberglass fabric coating.
CZ  Vacuum Insulated Panels - Vacuum panel composed of a fiberglass core and a special fiberglass fabric coating.
CZ  Vacuum Insulated Panels - Vacuum panel composed of a fiberglass core and a special fiberglass fabric coating.
CZ  Vacuum Insulated Panels - Vacuum panel composed of a fiberglass core and a special fiberglass fabric coating.
    ISOLCORE

    CZ Vacuum Insulated Panels - Vacuum panel composed of a fiberglass core and a special fiberglass fabric coating.

    The thinnest and most high-performing insulation in the world. Lambda D 0.002 W/mK More cost-effective than others in its category Excellent fire resistance A2 S1 d0 Eco-sustainable, made from recycled materials and fully recyclable at end of life, compliant with UNI/PdR 88:2020 and ISO 14021 ADVANTAGES: Outstanding insulation performance (up to 20 times higher than traditional insulation panels) Reduced energy consumption Minimal thickness Thermal performance durability up to 3 times higher than traditional insulation Also suitable for buildings subject to landscape, historical or environmental constraints Acoustic insulation: 21 dB with only 10 mm thickness. 41 dB with CZ-SoundStop system APPLICATIONS: External façades (behind dry lining – total system thickness starting from 3 / 3.5 cm) Terrace flooring Roofs and ceilings of porches/garages Internal walls and ceilings insulation (behind dry lining – total system thickness starting from 2.5 cm) DIMENSIONS: 1000x550 / 1000x350 / 600x550 / 550x350 / 250x350 / 150x350 / 50x350 mm Other sizes available on request
    Specification
    • USE
      - exterior walls
      - interior walls
      - roofs
      - floors (terraces - flat roofs - interiors)
      - ceilings (porches - garages - flats)

      ADVANTAGES

      - Great insulation
      - The cheapest in its category
      - The most resistant
      - Many different formats (including made-to-measure)
      - The thinnest in its category(only 3 cm total)

    Technical specification
    • Unique ref.cz-vacuum-insulated-panels
    • TypeBuilding Materials
    • Date of publishing2025-07-23
    • Edition number1
    Related
    • Designed inItaly
    Classification
    • BIMobject CategoryConstruction Materials - Insulation

    Region availability

    Europe Asia North America Africa
    Åland Islands
    Afghanistan
    Anguilla
    Egypt
    Albania
    Bahrain
    Antigua and Barbuda
    Andorra
    Iran
    Aruba
    Austria
    Iraq
    Barbados
    Belarus
    Israel
    Belize
    Belgium
    Jordan
    Bermuda
    Bosnia and Herzegovina
    Kuwait
    British Virgin Islands
    Bulgaria
    Lebanon
    Canada
    Croatia
    Oman
    Caribbean Netherlands
    Cyprus
    Palestine
    Cayman Islands
    Czech Republic
    Qatar
    Collectivity of Saint Martin
    Denmark
    Saudi Arabia
    Costa Rica
    Estonia
    Syria
    Cuba
    Faroe Islands
    Türkiye
    Curaçao
    Finland
    United Arab Emirates
    Dominica
    France
    Yemen
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City