Publish your products
Lux Triple Seater Lounge
JasonL

Lux Triple Seater Lounge

Create a sophisticated setting by combining me with the rest of my family, or buy me alone to bring a sophistication and style to your space. My classy design fuses both modern simplicity with traditional elegance. Slot me into any reception area, home office, waiting room or any work space - my versatility does not go unnoticed.

Specification
  • Assembly required: Yes

    Warranty (years): 5

    Seat material: PU

    Frame material: Steel, powdercoated leg

    Maximum load (kg): 240

    Seat foam: High density foam

Technical specification
  • Unique ref.Lux-Triple-Seater-Lounge
  • Product familySofas and Lounges
  • Product groupLux
  • TypeObject (single object)
  • Date of publishing2025-09-25
  • Edition number1
  • Height (mm)860
  • Width (mm)1115
  • Depth (mm)840
Related
  • Material mainPolyurethane
  • Material secondarySteel
  • Weight Net (Kg)36
Classification
  • BIMobject CategoryFurniture - Office Chairs

Region availability

Oceania
Australia