Publish your products
Flexi 120 Degree Workstation
JasonL

Flexi 120 Degree Workstation

Hello, I'm the Flexi Premium Sit Stand Single Person 120 Degree Workstation, an ergonomic solution for a spacious single-person configuration, allowing you to focus on your duties while participating in a collaborative atmosphere. With a sturdy steel base and durable surface, I provide a dependable workspace for heavy use.

My highlight feature is my height-adjustable design, which allows you to easily move from sitting to standing positions in a matter of seconds. This encourages a better work habit by reducing the negative effects of extended sitting, such as pain and potential injuries. I'm available in black and white frame.

With the Flexi Premium Sit Stand Single Person 120 Degree Workstation, you can create an ergonomic environment that encourages health, teamwork, and optimal productivity.

Assembly Notes:
1. The pre-drilled holes may not align with the frame due to our tops being generic.
2. Disregard the pre-drilled holes.
3. You will receive self-tapping screws to drill directly into the underside of the table top to attach it to the base.
4. If you are not confident in drilling directly to the top, you can add an assembly service before you check out your order.

Specification
  • Assembly required: Yes

    Height (mm): 625-1275

    Table top thickness (mm): 25

    Warranty (years): 10

    Electrical warranty (years): 10 (Note: This includes motor and controller)

    Maximum load (kg): 125 each station

    Edge: Straight edge

    Memory Controller: Yes. With 3 Presets

Technical specification
  • Unique ref.Flexi-120-Degree-Workstation
  • Product familyDesks & Workstation
  • Product groupFlexi Office Desks & Workstations
  • TypeObject (single object)
  • Date of publishing2025-09-24
  • Edition number1
  • Height (mm)1230
  • Width (mm)2100
  • Depth (mm)1240
Related
  • Material mainLaminate
  • Material secondarySteel
  • Weight Net (Kg)39
Classification
  • BIMobject CategoryFurniture - Office Tables

Region availability

Oceania
Australia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit