Publish your products
Tommy Upholstered Chair - 4 Legs Base
JasonL

Tommy Upholstered Chair - 4 Legs Base

I'm the Tommy Tub Chair Fabric - Wooden Leg, the perfect blend of modern style and comfort for various settings.

With my fully upholstered fabric seat and strong wood legs, I offer a combination of sturdiness, durability, and elegance. My wide arms and generous back ensure ample support and comfort, making every sitting experience delightful.

Ideal for busy professional and commercial environments like offices, salons, and schools, I seamlessly fit into any space with ease.

Available in three colors and multiple leg configurations, I cater to diverse aesthetic preferences. My weight capacity is 120kg, and I come with a 10-year warranty, ensuring long-lasting satisfaction. Perfect for indoor use, I'm here to elevate your seating experience.

Specification
  • Brand Jasonl

    Assembly required Yes

    Height (mm) 840

    Width (mm) 560

    Depth (mm) 570

    Warranty (years) 10

    Maximum load (kg) 120

    Product weight (kg) 10

    Back height (mm) 430

    Back width (mm) 550

    Seat height (mm) 460

    Seat width (mm) 480

    Seat depth (mm) 450

    Seat material Fabric fully upholstered

    Leg/frame finish Beech wood

    Frame material Beech wood

    Seat foam Medium density foam

    Use (8 + hours a day for all) -Yes

Technical specification
  • Unique ref.tommy-upholstered-chair
  • Product familyOffice Chairs
  • Product groupTommy
  • TypeObject (single object)
  • Date of publishing2025-09-18
  • Edition number1
Related
  • Material mainFabric
  • Material secondaryMetal
Classification
  • BIMobject CategoryFurniture - Office Chairs
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit