Publish your products
Just Right 2P Workstation
JasonL

Just Right 2P Workstation

I'm the Just Right Height Adjustable Workstation, where the latest in ergonomic technology meets modern office style. My sturdy and durable base supports my smooth top, ready to facilitate hours of work and heavy use.

My most impressive feature is my height-adjustable design, which gives users the freedom to go from sitting to standing in just a few moments! Research shows that sitting for long periods of time can impact health and lead to injuries, but you'll never feel stiff and sore with me.

Ideal for team and collaborative settings, or offices that are short on space and want to save on furniture. I know that every space is different, so come in multiple sizes and colours to suit yours. Add an optional floor-based screen, adjustable bracket and two-way connector.

Specification
  • Height (mm): 625-1275

    Table top thickness (mm): 25

    Warranty (years): 10

    Electrical warranty (years): 10 (Motor and controller)

    Maximum load (kg): 135 each station

    Edge: Straight edge

Technical specification
  • Unique ref.Just-Right-2P-Workstation
  • Product familyDesks & Workstation
  • Product groupJust Right Office Desks & Workstations
  • TypeObject (single object)
  • Date of publishing2025-09-18
  • Edition number1
  • Height (mm)1230
  • Width (mm)1600
  • Depth (mm)1625
Related
  • Material mainLaminate
  • Material secondarySteel
  • Weight Net (Kg)92
Classification
  • BIMobject CategoryFurniture - Office Tables

Region availability

Oceania
Australia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit