Publish your products
Quadro Loop Corner Desk
JasonL

Quadro Loop Corner Desk

I'm the Quadro Desk, a strong, modern and ergonomic desk for the professional or home office. Without the right base, it's difficult to be productive, comfortable and efficient at work. With me, you'll have plenty of space to get things done! I come with adjustable feet and a smooth, laminate finish which adds to my professional look. I complement other desks and workstations in the same range, so you can invest in single, multi-person, corner and even meeting room desks for the ultimate professional environment. My desktop comes in white, maple, salvage oak and dark oak, and my frame is available in multiple colours. Choose the right colour to suit your space, then select the right size for your solo or team work and enjoy a generous 10 year warranty.

Specification
  • Assembly required: Yes

    Table top thickness (mm): 25

    Warranty (years): 10

    Desktop finish: White, maple, salvage oak, dark oak

    Leg finish: White, black, natural aluminum powdercoated

    Top material: Laminate

    Edge: ABS straight edge

Technical specification
  • Unique ref.Quadro-Loop-Corner-Desk
  • Product familyDesks & Workstation
  • Product groupQuadro Loop Office Desks Workstations & Tables
  • TypeObject (single object)
  • Date of publishing2025-09-25
  • Edition number1
Related
  • Material mainLaminate
  • Material secondarySteel
Classification
  • BIMobject CategoryFurniture - Office Tables

Region availability

Oceania
Australia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit