Publish your products
Quadro Loop Boardroom 3200 mm
JasonL

Quadro Loop Boardroom 3200 mm

I'm the Quadro Modern Boardroom Table with white and black legs, a commercial quality table for your most important meeting room.The right table in your boardroom not only sets the right tone in your professional environment, it encourages innovation and enables creativity to thrive. I have adjustable feet that can adapt to uneven surfaces, and a clean, laminate top that looks fantastic from all angles. I know every office is different, so come in three sizes to suit four, eight or twelve people, and three colours to suit all tastes and styles including white, maple , black, salvage oak or dark oak for my surface finish. Optional extras include a power box that sits conveniently in the centre of my tabletop, and metal cable covers for data mangement.

Specification
  • Assembly required: Yes

    Table top thickness (mm): 25

    Warranty (years): 10

    Desktop finish: White, maple, salvage oak, dark oak

    Leg finish: White, black, natural aluminum powdercoated

    Top material: Laminate

    Edge: ABS straight edge

Technical specification
  • Unique ref.Quadro-Loop-Rounded-Corner-3200-mm
  • Product familyBoardroom Tables
  • Product groupQuadro Loop
  • TypeObject (single object)
  • Date of publishing2025-03-21
  • Edition number1
  • Height (mm)740
  • Width (mm)3200
  • Depth (mm)1100
Related
  • Material mainLaminate
  • Material secondarySteel
  • Weight Net (Kg)85
Classification
  • BIMobject CategoryFurniture - Office Tables

Region availability

Oceania
Australia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit