Publish your products
Sapphire Coffee Table
JasonL

Sapphire Coffee Table

Simple but effective, the sapphire coffee table with a white, black and chrome in three top colours. making it perfectly compliment any waiting room or visitor chairs in your welcome area. Sturdy and reliable I am an easy choice.

Assembly Notes:
1. The pre-drilled holes may not align with the frame due to our tops being generic.
2. Disregard the pre-drilled holes.
3. You will receive self-tapping screws to drill directly into the underside of the table top to attach it to the base.
4. If you are not confident in drilling directly to the top, you can add an assembly service before you check out your order.

Specification
  • Brand Jasonl

    Assembly required Yes (assembly will require drilling wood screws into the laminate tops)

    Tools required Hand drill

    Height (mm) 400

    Top dimensions (mm) 700 Dia

    Total length (mm) 700

    Total width (mm) 700

    Table top thickness (mm) 25

    Warranty (years) 5

    Maximum load (kg) 55

    Product weight (kg) 19

    Seats (people) 3

    Surface finish White, maple

    Edge ABS straight edge

    Pre-drill pattern provided Screws will need to be drilled into top

    Leg/frame finish White, black powdercoated, chrome

    Frame material Mild steel

    Use Suitable for indoor

    Top material Laminate

    Adjustable feet Yes

    This product include Screws to attach a variety of tops, please check screw length is correct for top prior to drilling

Technical specification
  • Unique ref.sapphire-coffee-table
  • Product familyBoardroom Tables
  • Product groupSapphire Office Tables
  • TypeObject (single object)
  • Date of publishing2025-09-25
  • Edition number1
Related
  • Material mainLaminate
  • Material secondaryMetal
Classification
  • BIMobject CategoryFurniture - Office Tables

Region availability

Oceania
Australia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit