Publish your products
Switch 6P Workstation
JasonL

Switch 6P Workstation

Create space in your office that optimises collaboration and focused learning. My crafty design allows for office involvement but still maintains individual work space for personal tasks. Coming in a range of colours, I am sure to suit your space. Maintain your office sophistication with the simplicity of my design!

Specification
  • Assembly required: Yes

    Table top thickness (mm): 25

    Warranty (years): 10

    Seats (people): 1

    Leg width (mm): 90

    Leg depth (mm): 40

    Desktop finish: White, maple, salvage oak, dark oak

    Leg finish: White, black, natural aluminum powdercoated

Technical specification
  • Unique ref.Switch-6P-Workstation
  • Product familyDesks & Workstation
  • Product groupSwitch Office Desks Workstations & Tables
  • TypeObject (single object)
  • Date of publishing2025-03-21
  • Edition number1
  • Height (mm)740
  • Width (mm)4800
  • Depth (mm)1625
Related
  • Material mainLaminate
  • Material secondarySteel
  • Weight Net (Kg)174
Classification
  • BIMobject CategoryFurniture - Office Tables

Region availability

Oceania
Australia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit