Publish your products
Uniform Large Storage Cupboard with Small & Medium Doors [2400W x 1870H x 350 & 450D]
JasonL

Uniform Large Storage Cupboard with Small & Medium Doors [2400W x 1870H x 350 & 450D]

I'm a stylish, closed unit that provides ample space for all your office accessories. With four secure compartments and both a small and medium cupboard with separate locking systems, I can offer the flexibility and security every workspace needs. My clean design with customisable colours blend into any office, and I come with a ten year warranty guarantee.

Specification
  • Height (mm) 1870

    Top dimensions (mm) 2400x450

    Total width (mm) 2400

    Total depth (mm) 450

    Carcass thickness (mm) 18

Technical specification
  • Unique ref.uniform-large-storage-cupboard-with-small-and-medium-doors
  • Product familyStorages
  • Product groupUniform Office Storages
  • TypeObject (single object)
  • Date of publishing2025-09-22
  • Edition number1
Related
  • Material mainMelamine
Classification
  • BIMobject CategoryFurniture - Shelving & Storage

Region availability

Oceania
Australia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit