Publish your products
MD55 - 2-Way Full-Range Loudspeaker System with 1 x 15" LF
MD55 - 2-Way Full-Range Loudspeaker System with 1 x 15" LF
MD55 - 2-Way Full-Range Loudspeaker System with 1 x 15" LF
MD55 - 2-Way Full-Range Loudspeaker System with 1 x 15" LF

    MD55 - 2-Way Full-Range Loudspeaker System with 1 x 15" LF

    2-Way Full-Range Loudspeaker System with 1 x 15" LF - MD55

    JBL’s Marquis Dance Club Series is a state-of-the-art family of loudspeaker systems designed specifically for the Dance Club Market. The MD55 is also designed for the mobile DJ requiring a light weight, high fidelity portable system. The multiangle enclosure features a 45° angle on one side for use as a floor monitor in the horizontal orientation and is fitted handles, a pole mount cup on the bottom panel. MD55 is a medium-power 90° x 50°,
    15" 2-way fully passive full-range system utilizing a 265H Differential Drive transducers and a 2408H-1 compression driver with a 1.5" diaphragm for smooth low distortion high-frequency response. All of the Marquis Series loudspeakers offer unprecedented fidelity, clarity, and breathtaking purity.

    FEATURES

    • JBL 265H 2" dual voice coil – dual magnetic gap Differential Drive® woofers
    • JBL 2408H-1 1.5" diaphragm, 1" exit compression driver
    • 90° x 50° rotatable PT™ Progressive Transition waveguide
    • Pole mount socket for portable applications

    APPLICATIONS

    • Sophisticated dance clubs
    • Mobile DJ
    • Live sound reinforcement


    Technical specification
    • Unique ref.MD55-2-Way-Full-Range-Loudspeaker-System-with-1-x-15-LF
    • Product familyVintage
    • Product groupInstalled Sound
    • TypeObject (single object)
    • Date of publishing2020-01-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States