Publish your products
Control 416C/T 6.5" Two-Way Coaxial Ceiling Loudspeaker
Control 416C/T 6.5" Two-Way Coaxial Ceiling Loudspeaker
Control 416C/T 6.5" Two-Way Coaxial Ceiling Loudspeaker
Control 416C/T 6.5" Two-Way Coaxial Ceiling Loudspeaker

    Control 416C/T 6.5" Two-Way Coaxial Ceiling Loudspeaker

    The JBL Control 416C/T, part of the Control 400 Standard Coverage Series, is a two-way coaxial ceiling loudspeaker, featuring a 6.5” woofer and an integrated enclosure that is ideal for installation in most ceiling plenum spaces.

    All Control 400 Series models are designed to blend seamlessly into modern interiors. The included full-face magnetic grille is paintable for integration into any decor, while available black round and white square grilles provide added customization.

    The Control 416C/T includes thoughtfully engineered installation features to enhance safety, efficiency, and repeatability. The terminal cover allows for convenient top or side cable entry and the reliable captive dogear design accommodates a variety of ceiling thicknesses, ensuring versatility for any environment. Additionally, the Control 416C/T supports both 70V/100V and low impedance applications.

    Features

    • 165 mm (6.5 in) woofer and 20mm (0.75 in) soft-dome tweeter
    • Integrated enclosure that is ideal for installation in most ceiling plenum spaces
    • Built-in 70V/100V multi-tap transformer, plus 8-ohm direct input
    • Full-face, easily paintable magnetic grilles
    • Top and side cable entry options
    • Robust and adaptable dogears for wide range of ceiling thicknesses
    • IP33 rated
    Specification
    • Frequency Range (-10 dB)61Hz - 20kHz
      Power Capacity75W (300W Peak) Cont. Pink Noise (2 hrs)
      50W (200W Peak) Cont. Pink Noise (100 hrs)
      Sensitivity (1m/1W)89dB
      Coverage Angle120° conical
      Maximum SPL (1m)108 dB continuous pink noise (114 dB peak)
      Nominal Impedance
      Transformer Taps70 V: 30 W, 15 W, 7.5 W & 3.8 W
      100 V: 30 W, 15 W, 7.5 W
      DriversLF: 165 mm (6.5 in) with paper cone, SBR surround.
      HF: 20 mm (0.75 in) soft dome
      Ceiling Cutout Size223 mm (8.8 in)
      Dimensions233 mm (9.3 in) H x 261 mm (10.4 in) dia.
      222 mm (8.9 in) from bottom of ceiling tile to top of backcan
      Safety Agency RatingSuitable for use in air handling spaces per UL 2043, NFPA 90A & NFPA 70, CSA C22.2 no. 205 listed. Listing per UL 1480A Speakers for Commercial and Professional Use. UL registered Transformer.
      EnvironmentalIP rating: IP33 per EN/IEC 60529.
      Operating temperature: 0° C to 45 °C.
      Optional AccessoriesJBL-MTC-416BG black (RAL9004) round grille
      JBL-MTC-416SG white (RAL9003) square grille
      JBL-MTC-416WG weather grille
      JBL-MTC-426NC new construction bracket
      JBL-MTC-426MR mud-ring construction bracket
      JBL-MTC-48TRX4 tile rail for 4' x 4' ceiling tiles
      ColorStock grille is White (RAL9003), paintable
      Net Weight (ea)3.75 kg (8.27 lbs)
      Shipping Weight (pair)12.64 kg (27.87 lbs)
      SKU NumbersJBL-C416C/T
    Technical specification
    • Unique ref.control-416c-t-65-two-way-coaxial-ceiling-loudspeaker
    • Product familyInstalled Sound
    • Product groupCeiling Speakers
    • TypeObject (single object)
    • Date of publishing2025-11-04
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit