Publish your products
Control 25AV-LS - Compact Indoor Outdoor Background Foreground Loudspeaker for Life Safety Applications

Control 25AV-LS - Compact Indoor Outdoor Background Foreground Loudspeaker for Life Safety Applications

Compact Indoor/Outdoor Background/Foreground Loudspeaker for Life Safety Applications

The Control® 25AV-LS built on the same platform as our popular Control 25AV and is UL 1480 UUMW Listed for use in fire alarm and/or emergency communication systems. This loudspeaker is EN 54-24 Compliant for life safety applications.

Features

  • UL 1480 UUMW Listed for Use in Fire Alarm and/or Emergency Communication Systems; EN54-24 certified
  • Video shielded for use near video monitors.
  • Extremely smooth frequency response.
  • Aluminum Grille with Polyester Powder Coating for enduring reliability.
  • 60 W transformer for 70 V or 100 V lines, with 8 ohms thru.
  • SonicGuard™ overload protection.
  • 130 mm (5.25 in) polypropylene coated woofer, 10 mm (.75 in) titanium coated horn-loaded tweeter.
  • Includes InvisiBall® mounting hardware and sealed input panel cover.
  • Screw-down input terminals.
  • 105° x 85° high frequency horn.
Specification
  • Frequency Response (-10dB): 90 Hz - 20 kHz
    Power Rating: 200 Watts Continuous Program Power (at 8 ohm bypass mode) 100 Watts Continuous Pink Noise (at 8 ohm bypass mode) 60 Watts (at 60W tap setting)
    Transformer Taps: 60W, 30W, 15W (& 7.5W @ 70V)
    Sensitivity: 87dB, 1W at 1m (1kHz–10kHz, ave., at 8 ohm bypass mode); 71 dB, 1W at 4m per EN54-24 (100 Hz – 10 kHz, ave., 60W tap)
    Coverage Angle: 110° x 85° (1kHz to 16kHz)
    Directivity Factor (Q): 4.8 (500 Hz to 4kHz)
    Directivity Index (DI): 6.5dB (500 Hz to 4kHz)
    Maximum SPL (1m): 107 dB @ 1m (3.3 ft) average, 113 dB peak, at 8 ohms bypass mode, 89 dB at 4 m (13.2 ft.) average, at 60W tap setting, measured
    Drivers: 130mm (5.25 in) with polypropylene coated paper cone withWeatherEdge surround, 25 mm (1 in) voicecoil on kapton former
    HF: 20mm (.75 in) titanium coated PEI
    Input Connectors: Captive screw-down terminals, zinc-plated copper base, nickel plated metal screws/washers, accepts up to 9 mm outside 4 mm inside open lug, plus bare wire up to 12 AWG (2.5 mm)
    Enclosure: ABS, (materials rated UL94-5VA)
    Grille: Aluminum with polyester powder coating
    Outdoor Capability: Exceeds Mil Spec 810 for humidity, salt spray, temperature & UV, IEC 529 IP-x5 splashproof rating
    Safety Agency: UL1480-UUMW Listed (S7232), EN54-24:2008 certified (Certificate No. 0359-CPR-00245), NFPA90, NFPA70A, and in accordance with the requirements of IEC60849/EN60849
    Dimensions (H x W x D): 236 x 186 x 159 mm (9.3 x 7.4 x 6.3 in)
    Net Weight (each): 3.8 kg (8.4 lbs) ea
    Shipping Weight: 8.6 kg (19 lbs) pair
    Included Accessories: 1 pc MTC-PC2 input panel cover, Invisiball mounting base, 6 mm x 100 mm Invisiball hex wrench
    Optional Accessories: MTC-25V for vertical columnar mounting of up to 3 speakers MTC-25/23H for horizontal splaying of 2 speakers. Three brackets array either 3 or 6 speakers in a hanging array module for 360° horizontal coverage.MTC-28/25CM to install speaker down from the ceiling.See JBL Control Contractor Bracket and Adapter Handbook.
    Mounting Hardware: InvisiBall™ aimable wall-mounting system included.

Technical specification
  • Unique ref.Control-25AV-LS-Compact-Indoor-Outdoor-Loudspeaker
  • Product familyVintage
  • Product groupInstalled Sound
  • TypeObject (single object)
  • Date of publishing2020-09-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio Electronics
  • IFC classificationObject
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit