Publish your products
Control SB-2 - Stereo Input Dual Coil Subwoofer

Control SB-2 - Stereo Input Dual Coil Subwoofer

Stereo Input Dual Coil Subwoofer
The Control SB-2 provides low frequency reinforcement in subwoofer/satellite systems. The Control SB-2 is ideal for foreground music and music/paging systems in restaurants, retail establishments, theme bars, music cafes, health clubs, and other indoor applications.

FEATURES

  • Components: 250 mm (10 in) dual voice coil transducer.
  • Stereo inputs with high-pass outputs for satellite speakers.
  • Slot-load vented bandpass design.
  • Complemented full range Control Contractor Series systems.
  • High Sensitivity: 100 dB, 1 W, 1 m.
Technical specification
  • Unique ref.Control-SB-2-Stereo-Input-Dual-Coil-Subwoofer
  • Product familyVintage
  • Product groupInstalled Sound
  • TypeObject (single object)
  • Date of publishing2020-01-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio Electronics
  • IFC classificationObject
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit