Publish your products
GSF6 Ground-Stake Landscape Loudspeaker
GSF6 Ground-Stake Landscape Loudspeaker
GSF6 Ground-Stake Landscape Loudspeaker

    GSF6 Ground-Stake Landscape Loudspeaker

    The mid-size, weather-resistant JBL GSF6 landscape loudspeaker provides superior fidelity and wide coverage in a range of outdoor commercial applications, with a custom two-way coaxial 6-inch driver system that delivers full-range, crystal-clear sound. (Extend system bass response with JBL GSB8 or GSB12 in-ground landscape subwoofers.) This versatile speaker features a 30-watt multi-tap transformer for use on 70V/100V distributed systems and is switchable for 8-ohm direct operation.

    Versatile mounting options include a ground stake for in-ground installation and an L-bracket for secure mounting on either horizontal or vertical surfaces (both are included). A low-profile, unobtrusive speaker, the GSF6 blends right into its surroundings, and is aimable for precise coverage via an adjustable hinge. Available in hunter green and tan finishes.

    The elegant, discreet GSF6—winner of international design awards for industrial design excellence—is the perfect sound solution for diverse outdoor applications including shopping malls, theme parks, sports venues, hospitality venues, and any application calling for a stylish, robust, great-sounding landscape speaker system.

    Features

    • Transducers: 165 mm (6.5”) woofer with polypropylene cone and 25 mm (1”) voice coil on aluminum voice coil former; 25 mm (1.0”) titanium dome tweeter with neodymium magnet assembly and Kapton voice coil former
    • Frequency range: 65 Hz–20 kHz
    • Power handling (at 8Ω setting): 50W continuous pink noise, 100W continuous program
    • Multi-tap 30W transformer is switchable for 8Ω direct operation or use in 70V/100V distributed systems
    • IP66 rated against water and dust ingress
    • Bottom drip hole provides drainage for drivers
    • Pairs well with JBL GSB8 and GSB12 in-ground landscape subwoofers
    • Aimable via adjustable hinge
    • Includes ground stake and L-bracket for surface mounting
    • Includes tap selector located on bottom of speaker, away from water incursion
    • Available in hunter green or tan finish
    Specification
    • Dimensions: Cabinet 218 mm diameter x 293 mm deep (8.6 x 11.6 in). Assembly height 444 mm (17.5 in) with L-bracket base (at 90°) and 544 (21.5 in) with ground stake base.

      Net Weight: 3.5 kg (7.7 lbs)

      Keywords: Harman

    Technical specification
    • Unique ref.gsf6-ground-stake-landscape-loudspeaker
    • Product familyLandscape Speakers
    • Product groupGSF Garden Ground-Stake Full-Range Speakers
    • TypeObject (single object)
    • Date of publishing2024-04-12
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • IFC classificationObject
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit