Publish your products
LYRAPLUS SHORT WALLHUNG TOILET HARD SEAT COVER INCL. FLUSHING SYSTEM
Jika-FI

LYRAPLUS SHORT WALLHUNG TOILET HARD SEAT COVER INCL. FLUSHING SYSTEM

This BIM object is produced in conjunction with Laattapiste - Lyra Plus the toilet seat rectilinear clear and timeless design is Finland's Antti Ylisassin handwriting. Lyra Plus combines a high quality at a reasonable price and the value for money at its best. The toilet seats are across the board, including the inside of the pipes, glazed and therefore hygienic. Seat height 43 cm is more modern ergonomic requirements. The toilet seat is also water-saving dual flush. Manufactured by Jika is part of the Roca Group, one of the world's leading manufacturer of sanitary ware.
Technical specification
  • Unique ref.SAR1062
  • Product familyLyraplus
  • Product groupToilets
  • TypeObject (single object)
  • Date of publishing2013-09-10
  • Edition number1
  • Height (mm)1150
  • Width (mm)360
  • Depth (mm)680
Related
  • Material mainPorcelain
  • Material secondaryPlastic
  • Designed inCzech Republic
  • Manufactured inCzech Republic
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationFurniture
  • UNSPSC nameToilets
  • UNSPSC code30181505

Region availability

Europe
Finland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit