Publish your products
LYRAPLUS OPEN S-TRAP DUROPLAST SEAT COVER
Jika-FI

LYRAPLUS OPEN S-TRAP DUROPLAST SEAT COVER

This BIM object is produced in conjunction with Laattapiste - Lyra Plus toilet seat has clear and timeless design by Finnish designer Antti Ylisassi. Lyra Plus combines a high quality at a reasonable price and the value for money at its best. The toilet seats are glazed throughout, including the inside of the pipes, and therefore hygienic. Seat height 43 cm corresponds to modern ergonomic requirements. Toilet seats also have water-saving dual flush. Manufacturer Jika is part of the Roca Group, one of the world's leading manufacturers of sanitary ceramics.
Technical specification
  • Unique ref.SAR1192
  • Product familyLyraplus
  • Product groupToilets
  • TypeObject (single object)
  • Date of publishing2013-09-10
  • Edition number1
  • Height (mm)850
  • Width (mm)360
  • Depth (mm)655
Related
  • Material mainPorcelain
  • Material secondaryPlastic
  • Designed inCzech Republic
  • Manufactured inCzech Republic
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationFurniture
  • UNSPSC nameToilets
  • UNSPSC code30181505

Region availability

Europe
Finland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit