Publish your products
800 Series Spin Glas® Equipment Insulation

800 Series Spin Glas® Equipment Insulation

Johns Manville 800 Series Spin-Glas® equipment and external duct insulation provides a broad range of solutions to meet your unique application needs. The breadth and depth of our product availability includes plain, FSK, AP (ASJ), or Ultra (poly-top) faced board, where the facing acts as a vapor retarder. You can be assured you are getting the same superior performance from the facing as the insulation because we manufacture both to the highest quality standards. 800 Series Spin-Glas board is easily fabricated for an excellent finished appearance on duct and equipment systems.

Density (pcf): 1.5 - 6.0
Service Temp (Nominal): 450° F
Thermal Conductivity (k): 0.22-0.24
Recycle Content: 28%

Technical specification
  • Unique ref.800-series-spin-glas
  • Product familyBuilding Materials
  • Product groupInsulation
  • TypeObject (single object)
  • Date of publishing2024-09-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • OmniClass Number23-27 63 11
  • OmniClass TitlePipe Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit