Publish your products
Climate Pro® Blow-In Loose-Fill Fiberglass

Climate Pro® Blow-In Loose-Fill Fiberglass

Johns Manville Climate Pro is a premium loose-fill fiberglass insulation engineered for high-volume professional blowing machines and used in attics, sidewalls, hard-to-reach spaces, and BIBS (Blow-In-Blanket System) applications. It delivers R-values from R-11 up to R-70 and can be installed up to R-70 over 1/2" ceiling drywall without exceeding ceiling weight limits.

Climate Pro is formaldehyde-free and will not off-gas in the indoor environment. It achieves a Flame Spread of 5 or less and Smoke Developed of 5 or less, will not settle, and will not lose R-value over time. The product is GREENGUARD Gold Certified and contains certified recycled content, providing thermal, acoustical, and fire performance in a single application.

Specification
  • R-values: R-11 to R-70 (R-30 at ~10-3/4" minimum thickness).

    Coverage: 77.1 sq ft per bag at R-30. Bag weight: ~31.5 lb.

    Form: Loose-fill, machine-blown.

Technical specification
  • Unique ref.climate-pro-blow-in-fiberglass
  • Product familyInsulation
  • Product groupFiberglass Blown-In / Loose-Fill
  • TypeObject (single object)
  • Date of publishing2026-07-15
  • Edition number1
Related
  • Material mainFiberglass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit