Publish your products
Micro-Lok® HP Ultra Pipe Insulation

Micro-Lok® HP Ultra Pipe Insulation

Micro-Lok®​​​​​​​ HP Ultra is a specialized, premium performance fiberglass pipe insulation. As part of the Micro-Lok HP product line, Ultra has the most consistent fiberglass core available in the market. We have coupled this with a factory-applied, polypropylene-coated, ASJ vapor retarder jacket with 100 Psi puncture-resistance. This design allows the product to be used in an environment of intermittent or temporary exposure to transient moisture or conditions that are similar to those in an open construction site. The SSL closure system has been designed to adhere securely to the polypropylene-coated jacket. It can be applied at ambient temperatures starting at 20°F and above, and will remain intact even in high temperatures and humidity. This assures the building owner, mechanical engineer and contractor that Micro-Lok HP Ultra will deliver the performance you’ve come to expect from JM products throughout the life of the mechanical system.

Service Temp (Nominal): 850°F
Thermal Conductivity 75°F (24°C): 0.23
Recycled Content: 32% (post-consumer)
Greenguard: Gold

Technical specification
  • Unique ref.micro-lok-hp-ultra-pipe-insulation
  • Product familyBuilding Materials
  • Product groupInsulation
  • TypeObject (single object)
  • Date of publishing2024-09-27
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Other
  • OmniClass Number23-27 63 11
  • OmniClass TitlePipe Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit