Johns Manville Spiracoustic Plus® is a spiral duct liner system engineered to provide superior acoustical and thermal performance for spiral air duct interiors with an airstream diameter of 6 inches and larger. Spiracoustic Plus delivers significantly improved acoustical and thermal performance compared to double-wall construction, all at a competitive cost for the system. It is manufactured with evenly-spaced kerfs to allow the material to conform to the inside diameter of spiral ducts, producing a finished airstream surface. This surface is coated with our proprietary Permacote® coating, which provides a durable surface and added product protection against microbial growth. As an added benefit, the exterior surface is laminated with a tough fire-resistant FSK facing.
NRC: 0.85 (R6)
R Value: 6.4 ( 1.5")
ASTM C1071 Type III: Complies
Greenguard: Certified
Recycled Content: 11%
Region availability
| North America |
|---|
Anguilla |
Antigua and Barbuda |
Aruba |
Barbados |
Belize |
Bermuda |
British Virgin Islands |
Canada |
Caribbean Netherlands |
Cayman Islands |
Collectivity of Saint Martin |
Costa Rica |
Cuba |
Curaçao |
Dominica |
Dominican Republic |
El Salvador |
Greenland |
Grenada |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Jamaica |
Martinique |
Mexico |
Montserrat |
Nicaragua |
Panama |
Puerto Rico |
Saint Kitts and Nevis |
Saint Lucia |
Saint Pierre and Miquelon |
Saint Vincent and the Grenadines |
Saint-Barthélemy |
Sint Maarten |
The Bahamas |
Trinidad and Tobago |
Turks and Caicos Islands |
U.S. Virgin Islands |
United States |