Publish your products
FSK-25 Formaldehyde-Free® Fiberglass Batts

FSK-25 Formaldehyde-Free® Fiberglass Batts

Johns Manville Formaldehyde-Free FSK-25 batts combine the thermal and acoustical performance of fiberglass insulation with a flame-resistant foil-scrim-kraft facing rated 25/50 (Flame Spread 25 or less / Smoke Developed 50 or less). Available in R-values up to R-30, FSK-25 batts are engineered for exposed commercial applications such as metal building roofs, mechanical rooms, and panel deck assemblies where a code-compliant flame-resistant facing is required.

The fiberglass core is bonded with a bio-based binder, is GREENGUARD Gold Certified, and will not off-gas formaldehyde. The FSK facing also functions as a vapor retarder. Extra-wide tabs on Panel Deck variants speed modular roof installation. Inorganic glass fibers resist rot, mildew, and deterioration over the life of the building.

Specification
  • R-values: R-11, R-13, R-15, R-19, R-21, R-30.

    Widths: 16", 24", 48". Lengths: 48", 96".

    Facing: Foil-Scrim-Kraft (FSK-25). Fire: ASTM E84 Class A, Flame/Smoke 25/50.

Technical specification
  • Unique ref.fsk-25-formaldehyde-free-fiberglass-batts
  • Product familyInsulation
  • Product groupFiberglass Batt
  • TypeObject (single object)
  • Date of publishing2026-07-15
  • Edition number1
Related
  • Material mainFiberglass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit