Publish your products
TempControl® Mineral Wool Batts

TempControl® Mineral Wool Batts

Johns Manville Mineral Wool TempControl Batts are designed to deliver thermal control and help delay the spread of fire in wood-stud cavities of exterior walls, basements, and heated crawl spaces. Made of inorganic fibers derived from basalt, a volcanic rock, TempControl batts are non-combustible, fire- and moisture-resistant, and resist rot, mold, mildew, and fungi growth.

TempControl batts deliver R-values up to R-30 and offer excellent sound control alongside thermal performance. The lightweight, semi-rigid batts are easy to handle and install in standard wood framing, providing a high-performance mineral wool option for residential and light-commercial wood-framed assemblies that require enhanced fire and thermal characteristics.

Specification
  • R-values: R-15 at 3.5" (2x4 cavities); R-23 at 5.5" (2x6); R-30 at 7.25" (2x8).

    Widths: 15" and 23" to fit 16" and 24" o.c. framing.

    Fire: ASTM E136 non-combustible; melting point >2000°F; ASTM E84 Class A.

Technical specification
  • Unique ref.tempcontrol-mineral-wool-batts
  • Product familyInsulation
  • Product groupMineral Wool Batt
  • TypeObject (single object)
  • Date of publishing2026-07-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit