Publish your products
YPAL Series 100 Single Packaged Rooftop Units
YPAL Series 100 Single Packaged Rooftop Units
YPAL Series 100 Single Packaged Rooftop Units
YPAL Series 100 Single Packaged Rooftop Units
YPAL Series 100 Single Packaged Rooftop Units

    YPAL Series 100 Single Packaged Rooftop Units

    The Johnson Controls Series 100 Single Packaged Units – designed to meet the demands of the market for today and tomorrow.

    Better Economy
    Lower total cost of ownership

    • Johnson Controls provides a standard product offering that meets the latest ASHRAE 90.1 energy efficiency requirements.
    • Fully modulating gas heat and greater steps of capacity control offer superior offdesign performance while maintaining optimum occupant comfort.
    • Accurate ventilation control ensures that no more than the proper amount of ventilation air is utilized. This avoids the energy cost of conditioning excess outside air and simultaneously monitors all other unit functions for maximized energy efficiency.
    • Flexible design configurations simplify the design process and allows the Series 100 to be applied to virtually any building application.
    • Accessibility through double-wall access doors, spacious compartments and supportive floors improves serviceability.
    Specification
      • A double-sloped stainless steel drain pan with a single drain connection ensures that all condensate is voided from the drain pan. It is also visible and accessible for periodic inspection and cleaning required by the ASHRAE 62 IAQ standard.
      • Double-wall construction of the roof, floor, doors, and walls prevents insulation fibers from entering the conditioned air. The inner liner also facilitates periodic cleaning of the unit to prevent harmful build-up of bacteria or contaminants.
      • The single package unit control center uses microprocessor logic to analyze and optimize ventilation decisions and perform demand ventilation, airflow compensation, and airflow measurement to maintain the air quality at a healthy level.
    Technical specification
    • Unique ref.jci_ypal
    • Product familyPackaged - Rooftop Units (RTU)
    • Product groupSeries 100
    • TypeDigital Inventory (Products)
    • Date of publishing2020-09-29
    • Edition number2
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Air Conditioning

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit