Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
johnsonsuisse/products/62d15207-1b07-4ba6-a8b6-f1438445265c
Home
Categories
Sanitary
WC
Egg Junior Toilet Suite
Unavailable in United States
JohnsonSuisse
Follow
Egg Junior Toilet Suite
Egg shaped Close Couple Toilet Suite suitable for use in childcare installations
Download
Technical specification
Technical specification
Unique ref.
C67977_C6262_X011H
Product family
Egg
Product group
Toilet Suites
Type
Object (single object)
Date of publishing
2017-12-22
Edition number
1
Height (mm)
730
Width (mm)
365
Depth (mm)
665
Links
Links
Product url
https://johnsonsuisse.com.au/products/commercial/commercial-products/childrens-products/egg-junior/
Technical description
https://johnsonsuisse.com.au/wp-content/uploads/2017/01/3-2-14-Egg-CC-R1.1.pdf
Related
Related
Material main
Vitreous china
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Sanitary - WC
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
SL_35_80_89
Uniclass 2015 Description
Toilets
Region availability
Oceania
Asia
Australia
Malaysia
Similar products
JohnsonSuisse
Bottle Trap Length:420mm
Download
JohnsonSuisse
Murano 1/2" Wall-mounted Sink Tap with Swivel Spout, Stainless Steel
Download
JohnsonSuisse
Venezia Slim Square Countertop Basin 1th 350mm
Download
JohnsonSuisse
Milano Single Lever Concealed Shower Mixer
Download
JohnsonSuisse
York Undercounter Basin
Download
JohnsonSuisse
Flores-N Shower Kit, Hand Shower, 1.75m Flexible Hose and 600mm Sliding Bar (Three Functions)
Download