Publish your products
Bottle Trap Length:420mm

Bottle Trap Length:420mm

Bottle Trap Length:420mm
Technical specification
  • Unique ref.WBFT400992CP
  • Product familyBottle Trap
  • Product groupBottle Trap
  • TypeObject (single object)
  • Date of publishing2024-05-13
  • Edition number1
  • Width (mm)420
Related
  • Material mainBrass
  • Designed inMalaysia
  • Manufactured inMalaysia
Classification
  • BIMobject CategorySanitary - Bathroom Installation Systems
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodePr_65_52_25
  • Uniclass 2015 DescriptionDrainage traps and accessories
  • CSI MasterFormat 2014 Code22 13 19.13
  • CSI MasterFormat 2014 TitleSanitary Drains
  • OmniClass Number23-31 13 17 13
  • OmniClass TitleSink Drains
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit