Publish your products
Asti-N '3/4" Cross Handle Stop Valve with Flange

Asti-N '3/4" Cross Handle Stop Valve with Flange

Asti-N '3/4" Cross Handle Stop Valve with Flange
Technical specification
  • Unique ref.WBFA300672CP
  • Product familyAsti-N
  • Product groupFaucet
  • TypeObject (single object)
  • Date of publishing2024-05-14
  • Edition number1
  • Width (mm)107
  • Depth (mm)59
Related
  • Material mainBrass
  • Designed inMalaysia
  • Manufactured inMalaysia
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationValve
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit