Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
johnsonsuisse/products/1bb6b782-5d05-4b6a-ac24-0fc197533f3d
Home
Categories
Sanitary
WC
Treviso Dual Outlet Back To Wall Wc Set
Unavailable in United States
JohnsonSuisse
Follow
Treviso Dual Outlet Back To Wall Wc Set
Treviso Dual Outlet Back To Wall Wc Set
Download
Technical specification
Technical specification
Unique ref.
WBSC950161WW
Product family
Treviso
Product group
Water Closet
Type
Object (single object)
Date of publishing
2021-12-29
Edition number
1
Height (mm)
395
Width (mm)
370
Depth (mm)
540
Links
Links
Product url
http://www.johnsonsuisse.com.my/catalogue/collections/johnsonsuisse/treviso-066-10.0233/treviso-back-wall-wc-WBSC950161WW
Related
Related
Material main
Vitreous china
Designed in
Malaysia
Manufactured in
Malaysia
Classification
Classification
BIMobject Category
Sanitary - WC
IFC classification
Sanitary Terminal
OmniClass Number
23-31 19 19
OmniClass Title
Water Closets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Oceania
Asia
Australia
Malaysia
Similar products
JohnsonSuisse
Bottle Trap Length:420mm
Download
JohnsonSuisse
Murano 1/2" Wall-mounted Sink Tap with Swivel Spout, Stainless Steel
Download
JohnsonSuisse
Venezia Slim Square Countertop Basin 1th 350mm
Download
JohnsonSuisse
Milano Single Lever Concealed Shower Mixer
Download
JohnsonSuisse
York Undercounter Basin
Download
JohnsonSuisse
Flores-N Shower Kit, Hand Shower, 1.75m Flexible Hose and 600mm Sliding Bar (Three Functions)
Download