Publish your products
Gemelli Round 400 Countertop Basin

Gemelli Round 400 Countertop Basin

Gemelli Round 400 Countertop Basin
Technical specification
  • Unique ref.WBAAGM120WW
  • Product familyGemelli
  • Product groupBasin
  • TypeObject (single object)
  • Date of publishing2020-04-01
  • Edition number1
  • Height (mm)140
  • Width (mm)400
  • Depth (mm)400
Related
  • Material mainVitreous china
  • Designed inMalaysia
  • Manufactured inMalaysia
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Oceania Asia
Australia
Malaysia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit