Publish your products
Andermatt Squatting Pans

Andermatt Squatting Pans

4.6 out of 5 stars4.6(14 reviews)
Andermatt Squatting Pans
Technical specification
  • Unique ref.WBACAM000WW
  • Product familyAndermatt
  • Product groupSquatting Pan
  • TypeObject (single object)
  • Date of publishing2020-08-11
  • Edition number1
  • Height (mm)345
  • Width (mm)400
  • Depth (mm)560
Related
  • Material mainVitreous china
  • Designed inMalaysia
  • Manufactured inMalaysia
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Oceania Asia
Australia
Malaysia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit