Publish your products
1x6 Joto-Vent
1x6 Joto-Vent
1x6 Joto-Vent
1x6 Joto-Vent
1x6 Joto-Vent
1x6 Joto-Vent
1x6 Joto-Vent

    1x6 Joto-Vent

    Maximizes Cross Ventilation

    The Joto-Vent System is a crawl space ventilation system utilizing natural air flow. Unlike the traditional spot vents, it allows maximum cross ventilation of air flow into the crawl space from the complete circumference of the building foundation, leaving NO dead air pockets in the entire crawl space.

    Maintains Your Building Value
    With the combination of the Joto-Vent perimeter venting system and it's covering it will increase the lifespan of your wooden frame along with giving your perimeter a nice clean finished architectural look.

    Proven Track Record of Durability
    The Joto-Vent System® has a successful 45-year history in Japan with it being used on about 6 million residential homes (as of 2023) and counting. Nearly all houses being built with crawl space in Japan use this type of foundation vent system. The Joto-Vent System has been used in the US successfully since 2015, and well recognized by the building industry.

    WE CAN'T BE CRUSHED!

    With the Joto-Vent being installed between the concrete foundation and the sill plate, it supports the entire weight of the house. Some people may wonder "Will it crush?"

    No, we can't be crushed. The vent is made of a composite material that consists of calcium carbonate, polyolefin resin and recycled plastics. It has an allowable load of 7,140 pounds per lineal foot of Joto-Vent. The sill plate will crush before crushing Joto-Vent.

    Specification
    • Product no. KP-L150U
      Sill plate 2 x 6, 2 x 8
      Color/pattern Black
      Dimensions 6" x 3' x 3/4" (150 x 908 x 20mm)
      Material JC (Calcium Carbonate + Polyolefin Composite)
      Package 20 pieces/box

      Certification : ICC-ES ESR-4161 / ESL-1274

    Technical specification
    • Unique ref.joto-vent
    • Product familyContinuous Perimeter Foundation Vents
    • Product groupJoto-Vent System
    • TypeObject (single object)
    • Date of publishing2021-03-11
    • Edition number1
    • Height (inches)0.75
    • Width (inches)36
    • Depth (inches)6
    Related
    • Designed inUnited States
    • Manufactured inJapan
    Classification
    • BIMobject CategoryWalls - External Walls
    • CSI MasterFormat 2014 Code08 95 16
    • CSI MasterFormat 2014 TitleWall Vents

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit