Selecting the location and language will prioritise localised information. Continue
Entrance door Collection Surface ORIGINE85
K.LINE

Entrance door Collection Surface ORIGINE85

KLINE entrance door with complete thermal break (frame, opening and threshold)
Peripheral waterproof seal
20mm threshold for accessibility standards compliance
Monobloc 85mm thick sash
- Outer 2mml thick aluminium sheets
- 81mm thick high density insulated core

Specification
  • Bicolor (white inside / outside color) or single-colored.
    Several accessories : doorknobs, pull handles, hinge covers.
    Automatic or motorized locks for smart opening.

    Possible installation styles
    NEW construction
    - Doublage from 80 to 200mm
    RENOVATION construction
    - Block frame or face mounted

    Possible supports
    - Cellular brick
    - Existing window frame
    - Wood frame
    - Exterior insulation

Technical specification
  • Unique ref.klpl1-ori
  • Collection setPorte d'entrée monobloc
  • CollectionKL-PM et PL
  • Date of publishing2022-11-25
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryGlass
Classification
  • BIMobject CategoryDoors - Swing Doors
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 13 16
  • CSI MasterFormat 2014 TitleAluminum Doors
  • OmniClass TitleAluminum Doors
  • OmniClass Number23-17 11 13 13
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

Europe
France