Publish your products
Acoustic linoleum resilient flooring
KALEI

Acoustic linoleum resilient flooring

Compact and heterogeneous resilient floor coverings linoleum based, supplied in the form of sheets, tiles or planks.

These floor coverings comply with standard NF EN 686.

According to the classification resulting from the NF EN ISO 10874 standard based on requirements relating to the areas of use as well as the intensity of use, these products can be classified for use :

- 33 (Heavy Commercial) and 41 (Moderate Light industrial)

The UPEC classification is a durability classification based on its usage for the French market.

Specification
    • Mass weight (in g/m2) : between 3000 - 4000
    • Total thickness (in mm) : between 3 – 5
    • Wear layer thickness (in mm) : between 0.8 – 2.5
    • Residual static indentation (in mm) : less than 0.3
    • Castor chair resistance : conform
    • Emission COV (in µg/m³) : less than 250
    • Impact sound insulation (in dB) : between 15 – 25
Technical specification
  • Unique ref.Revetement-de-sol-resilient-Linoleum-acoustique
  • Product familyFlooring
  • Product groupLinoleum flooring
  • TypeObject (single object)
  • Date of publishing2023-03-10
  • Edition number1
Related
  • Material mainLinolium
  • Designed inFrance
Classification
  • BIMobject CategoryFlooring - Linoleum
  • IFC classificationSlab
  • OmniClass Number23-15 17 15 17
  • OmniClass TitleLinoleum Flooring

Region availability

Europe
France
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit