Publish your products
15-Lite Wood French Door - Interior  Commercial / Residential with Fire Options - K6080
15-Lite Wood French Door - Interior  Commercial / Residential with Fire Options - K6080
15-Lite Wood French Door - Interior  Commercial / Residential with Fire Options - K6080
15-Lite Wood French Door - Interior  Commercial / Residential with Fire Options - K6080
15-Lite Wood French Door - Interior  Commercial / Residential with Fire Options - K6080
    Karona

    15-Lite Wood French Door - Interior Commercial / Residential with Fire Options - K6080

    Karona Door offers an exceptional range of styles and veneer selections. In addition to their standard catalog they have complete custom design capabilities. For commercial installations Karona Door builds a full range of sound and fire-rated doors that meet WDMA and AWI custom-grade specifications.
    Technical specification
    • Unique ref.K6080
    • Product familyCommercial Products
    • Product groupPanel Doors
    • TypeObject (single object)
    • Date of publishing2018-04-10
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Swing Doors
    • IFC classificationDoor
    • UNSPSC nameSwing door
    • UNSPSC code30171511
    • Uniclass 2015 CodePr_30_59_24
    • Uniclass 2015 DescriptionDoorsets
    • CSI MasterFormat 2014 Code08 14 33
    • CSI MasterFormat 2014 TitleStile and Rail Wood Doors
    • OmniClass Number23-17 11 15
    • OmniClass TitleWood Doors

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit