Publish your products
Inclusive Katrin Hand Towel M Dispenser - White
Inclusive Katrin Hand Towel M Dispenser - White
    Katrin

    Inclusive Katrin Hand Towel M Dispenser - White

    • Katrin Hand Towel M Functions with all Katrin folding tissue paper types: C-Fold, Non Stop, One Stop and Zig Zag with a maximum width of 240 mm. • The cover opens upwards for Hand Towel M for easy refilling. • Supporting ribs support the stack of tissues in the Hand Towel M Dispenser, making dispensing lighter and hold the stack in place when refilling the dispenser. • The lock can be used with or without a key. • Main raw materials of major plastic parts and lock: ABS (Acrylonitrile butadiene styrene), PC (polycarbonate), POM (polyoxymethylene). • Katrin Inclusive dispensers are resistant to high temperatures. • Comply with UL94 Fire Safety and Fire Protection regulations (EU).
    Technical specification
    • Unique ref.77410
    • Product familyWASHROOM DISPENSER
    • Product groupHAND TOWEL DISPENSER
    • TypeObject (single object)
    • Date of publishing2023-11-16
    • Edition number1
    • Height (mm)445
    • Width (mm)301
    • Depth (mm)142
    Related
    • Material mainPlastic
    • Material secondaryPolycarbonate
    • Designed inGermany
    • Manufactured inRomania
    • Weight Net (Kg)1.55
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationFurnishing Element

    Region availability

    Europe
    Åland Islands
    Andorra
    Austria
    Belarus
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Moldova
    Monaco
    Netherlands
    Norway
    Poland
    Romania
    Russia
    Slovakia
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit