Publish your products
Inclusive Katrin Soap 500ml Dispenser - White
Inclusive Katrin Soap 500ml Dispenser - White
Inclusive Katrin Soap 500ml Dispenser - White
Inclusive Katrin Soap 500ml Dispenser - White
Inclusive Katrin Soap 500ml Dispenser - White
Inclusive Katrin Soap 500ml Dispenser - White
Inclusive Katrin Soap 500ml Dispenser - White
    Katrin

    Inclusive Katrin Soap 500ml Dispenser - White

    # Same dispenser can be used for Liquid Wash, Foam Wash, Liquid Wash Sanitizer, Toilet Seat Sanitizer, Shower Gel # The lock can be used with or without a key # Easy to refill with new soap cartridge system # The full-face push cover makes using the dispenser effortless for all people # Braille instructions for visually impaired people
    Technical specification
    • Unique ref.90205
    • Product familyWASHROOM DISPENSER
    • Product groupSOAP DISPENSER
    • TypeObject (single object)
    • Date of publishing2015-12-14
    • Edition number2
    • Height (mm)204
    • Width (mm)100
    • Depth (mm)125
    Related
    • Material mainPlastic
    • Material secondaryPolycarbonate
    • Designed inGermany
    • Manufactured inSlovakia
    • Weight Net (Kg)0.3
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit