Publish your products
Inclusive Katrin System Roll Towel Hybrid Dispenser - White
Inclusive Katrin System Roll Towel Hybrid Dispenser - White
    Katrin

    Inclusive Katrin System Roll Towel Hybrid Dispenser - White

    • A full range of Katrin hand drying roll tissue qualities available to suit your needs. • Controlled consumption for low, medium or high traffic washrooms. • Smart paper dispensing Options, choose between automatic sheet feeding or a discreet "hidden towel" mode activated by a simple wave of the hand for ultimate convenience. • Adaptable delay settings to match capacity needs, providing flexibility in operation. • Our high-capacity option, setting S, with 800 sheets per roll, ensures optimal hand-drying in high-traffic areas. 3 different sheet lengths (S, M, L) can be chosen. • Efficient paper utilisation, designed to minimise waste and maximise paper usage on each roll. • Powered by four LR20 1.5V batteries (not included) with exceptionally low energy consumption. Do not use re-chargeable batteries. • Made with ABS (Acrylonitrile butadiene styrene), PC (polycarbonate), guaranteeing durability in demanding environments. Durable and long lasting and can be recycled at the end of its life. • Complies with UL94 Fire Safety and Fire Protection regulations (EU). • The Katrin System Hybrid dispenser operates on batteries. However, it is also capable of mechanically dispensing tissue, if the batteries are depleted, thus keeping the device operational until the batteries can be replaced. • The intelligent sensor system of the Katrin System Hybrid dispenser is automatically activated when hands are placed within its operational radius. The range of the radius can be adjusted with three different settings to accommodate different sensitivity requirements.
    Technical specification
    • Unique ref.84739
    • Product familyWASHROOM DISPENSER
    • Product groupHAND TOWEL DISPENSER
    • TypeObject (single object)
    • Date of publishing2024-11-08
    • Edition number1
    • Height (mm)397
    • Width (mm)322
    • Depth (mm)216
    Related
    • Material mainPlastic
    • Material secondaryPolycarbonate
    • Designed inGermany
    • Manufactured inSlovakia
    • Weight Net (Kg)2.96
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationFurnishing Element
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit