Publish your products
Optilite PC Dome Skylight
Optilite PC Dome Skylight
    Kera Group

    Optilite PC Dome Skylight

    Optilite PC Skylight is designed to deliver durable, high-performance daylighting for commercial and industrial buildings with flat roofs.

    The curved multiwall polycarbonate sheets are a perfect option for strength and are available in 10 mm, 20 mm or 30 mm thick sheets. With thermally broken aluminum profiles, the PC skylights ensure energy efficient and reliable performance in demanding environments.

    To maximize light transmission, the gable ends are also made of polycarbonate, resulting in a substantial increase of natural daylight, which is a unique feature for Optilite PC Skylight.

    Optilite PC Skylight is available with

    • Standard variants of the sheets include clear, opal and solid grey (light transmission is only 0,01%).
    • Fixed or openable upstands options in several designs, tailored to your specific requirements
    • Fall protection grille fixed in the upstand
    • Pneumatic or electric opening systems
    • Limit switch for BMS surveillance
    • A wide range of exterior and interior colors to suit diverse design desires.

    All Optilite skylights are certified according to EN 1873 and EN 12101-2.

    Detailed specifications such as dimensions, weights, and technical properties are available in the product datasheet.


    KERA GROUP

    Kera Group is a family-owned company founded in 1971, offering high-quality smoke ventilation, rooflight, and safety automation solutions. Established in Northern Europe and supplying projects across the continent, we combine decades of engineering expertise with dependable service.

    Specification
    • KERA GROUP

      Kera Group is a family-owned company founded in 1971, offering high-quality smoke ventilation, rooflight, and safety automation solutions. Established in Northern Europe and supplying projects across the continent, we combine decades of engineering expertise with dependable service.

    Technical specification
    • Unique ref.optilite-pc-dome-skylight
    • TypeObject (single object)
    • Date of publishing2025-11-11
    • Edition number1
    Classification
    • BIMobject CategoryWindows - Skylights

    Region availability

    Europe
    Denmark
    Estonia
    Finland
    Latvia
    Lithuania
    Norway
    Poland
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit